IO-Link Input Module (AL2410)

IO-Link Input Module AL2410

Product Details:

Manufacturer part number: AL2410

Brand: IFM ELECTRONIC

Price: 189.66

Delivery time: 4 Days


Technical Data:

Number of Inputs and Outputs: Number of digital inputs: 4

Electrical Connection - Inputs: Connector: 4 x M8

Number of Digital Inputs: 4

Protection: IP 67

Materials: PBT; socket: brass nickel-plated; O-ring: FKM


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL2410

Part Number
AL2410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Inputs and Outputs Electrical Connection - Inputs Number of Digital Inputs Protection Materials Current Consumption
(mA)
Protection Class Min. Switching Level High Signal
(V)
Electrical Connection - IO-Link Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Input Current Low
(mA)
Digital Inputs Protected Against Short Circuits Input Current High
(mA)
Max. Relative Air Humidity
(%)
Input Current Limitation
(mA)
Max. Height Above Sea Level
(m)
Sensor Supply of the Inputs Input Circuit of Digital Inputs Degree of Soiling IO-Link Revision Display Transmission Type

189.66 €

1 4 Days Number of digital inputs: 4Connector: 4 x M84IP 67PBT; socket: brass nickel-plated; O-ring: FKM50-11--25-8518-30 DC; ("supply class 2" to cULus)-25-700-2Yes6-1090; (non condensing)15--PNP--operation: LED, green
errors: LED, red
function: LED, yellow
-

Loading...

  1. 1

Basic information

Communication Interface IO-Link

This page is IO-Link Input Module, part number AL2410.
You can find the detail information about specifications and dimensions on part number AL2410.

Variation of this product

Part Number
AL2240
AL2241
AL2340
AL2341
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Inputs and Outputs Electrical Connection - Inputs Number of Digital Inputs Protection Materials Current Consumption
(mA)
Protection Class Min. Switching Level High Signal
(V)
Electrical Connection - IO-Link Storage Temperature
(°C)
Operating Voltage
(V)
Ambient Temperature
(°C)
Input Current Low
(mA)
Digital Inputs Protected Against Short Circuits Input Current High
(mA)
Max. Relative Air Humidity
(%)
Input Current Limitation
(mA)
Max. Height Above Sea Level
(m)
Sensor Supply of the Inputs Input Circuit of Digital Inputs Degree of Soiling IO-Link Revision Display Transmission Type

218.58 €

1 4 Days Number of digital inputs: 12Connector: 6 x M1212; (6 x 2 PNP type 2 according to IEC 61131-2)IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)Housing: PA grey; socket: stainless steel (1.4404 / 316L)100-700; (US)III-Connector: 1 x M12-25-7018-30 DC-25-60---75; (5-75)-2000IO-Link-21.1operation: 1 x LED, green
fault
1 x LED, red
function: 1 x LED, yellow
COM2 (38.4 kBaud)

357.05 €

1 4 Days Number of digital inputs: 20Connector: 10 x M1220; (10 x 2 PNP type 2 according to IEC 61131-2)IP 65; IP 67; IP 69K; (operation with stainless steel protective caps: IP 69K)Housing: PA grey; socket: stainless steel (1.4404 / 316L)100-1100; (US)III-Connector: 1 x M12-25-7018-30 DC-25-60---90-2000IO-Link-21.1operation: 1 x LED, green
fault
1 x LED, red
function: 1 x LED, yellow
COM2 (38.4 kBaud)

182.28 €

1 4 Days Number of digital inputs: 12Connector: 6 x M1212; (6 x 2 PNP type 2 according to IEC 61131-2)IP 65; IP 67Housing: PA orange; socket: brass nickel-plated100-700; (US)III-Connector: 1 x M12-25-7018-30 DC-25-60---90-2000IO-Link-21.1operation: 1 x LED, green
fault
1 x LED, red
function: 1 x LED, yellow
COM2 (38.4 kBaud)

306.09 €

1 4 Days Number of digital inputs: 20Connector: 10 x M1220; (10 x 2 PNP type 2 according to IEC 61131-2)IP 65; IP 67Housing: PA orange; socket: brass nickel-plated100-1100; (US)III-Connector: 1 x M12-25-7018-30 DC-25-60---90-2000IO-Link--1.1operation: 1 x LED, green
fault
1 x LED, red
function: 1 x LED, yellow
COM2 (38.4 kBaud)

Tech Support