Confirmed

Active CompactLine Module (AC2403)

Part number:

AC2403
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    AC2403

    Number of Inputs and Outputs

    Protection

    Materials

    Application

    Ambient Temperature

    (°C)

    Reverse Polarity Protection

    Max. Current Load Total

    (A)

    Type of Mounting

    Max. Current Consumption from AS-I

    (mA)

    Dimensions

    (mm)

    Minimum order quantity
    Number of analogue inputs: 2
    IP 67; (when flat cables are used E7400x / E7401x)
    -
    Field installation
    -25-80
    Yes
    -
    AS-i flat cables directly connectable
    250
    -
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    266.91 €
    ( 317.62 € )
    4 working days
    Part number has been confirmed