Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Number of Inputs and Outputs | Number of digital outputs: 1 | Total Number of Inputs and Outputs | 1; (on the controller / system) | Protection | IP 67 |
---|---|---|---|---|---|
Nominal Voltage DC(V) | 24 | Materials | stainless steel (1.4404 / 316L); brass (2.0401); PBT; PA; Sealing: FKM; | Current Consumption(mA) | < 17; (both sides) |
Protection Class | III | Application | For retrofitting of existing IO-Link systems; For systems without IO-Link capabilities | Electrical Connection - Socket | Connector: 1 x M12; Contacts: gold-plated |
Storage Temperature(°C) | -25-70 | Operating Voltage(V) | 18-30 DC; (on the master side; on the controller / system: 20-30 DC) | Ambient Temperature(°C) | -25-60 |
Output Function | normally open / normally closed | Number of Digital Outputs | 1 | Output Signal | Switching signal; IO-Link |
Accessory Required | EVC843 | Communication Interface | IO-Link | Special Feature | Gold-plated contacts |
Display | switching output 1 x LED, yellow operation: 1 x LED, green IO-Link 1 x LED, yellow |