Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF3100
Protection | IP 20; (on the front) | Nominal Voltage DC(V) | 24 | Design | feeding module GND (1 x 10 mm²) |
---|---|---|---|---|---|
Protection Class | III | Max. Load Current(A) | 40 | Storage Temperature(°C) | -40-70 |
Operating Voltage(V) | 18-30 DC | Electrical Connection | push-in terminals | Ambient Temperature(°C) | -25-60 |
Type of Mounting | mounting on DIN rail | Installation Instruction | string mounting possible | Dimensions(mm) | 80 x 12.5 x 98.5 |
This page is Feeding Module Ground, part number DF3100.
You can find the detail information about specifications and dimensions on part number DF3100.