Connection Cable (E80331)

Connection Cable E80331

Product Details:

Manufacturer part number: E80331

Brand: IFM ELECTRONIC

Price: 102.46

Delivery time: 4 Days


Technical Data:

Cable Length: 6 m

Damping: 3 dB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E80331

Part Number
E80331
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable Length
(m)
Damping
(dB)

102.46 €

1 4 Days 63

Loading...

  1. 1

Basic information

Protection IP 67 Colour Black Design For RFID antennas

This page is Connection Cable, part number E80331.
You can find the detail information about specifications and dimensions on part number E80331.

Variation of this product

Part Number
E80330
E80332
E80333
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable Length
(m)
Damping
(dB)

48.33 €

1 4 Days 31.6

144.14 €

1 4 Days 105

169.47 €

1 4 Days 157.5

Tech Support