Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E12737
Protection | IP 20; (without resistor) | Materials | Housing: PBT-GF20 | Protection Class | III |
---|---|---|---|---|---|
Operating Voltage(V) | 8-32 DC | Electrical Connection | 5 x 0.5-0.75 mm²|Connector: AMP MQS, straight; Moulded body: PBT; Contacts: tin-plated | Ambient Temperature(°C) | -40-80 |
Max. Current Load Total(A) | 4 | Moulded-Body Material | PBT | Dimensions(mm) | 15.3 x 23.2 x 24.2 |
Accessories (Included) | 120 Ohm resistor Crimp contacts protective tube |
This page is Wirable Socket, part number E12737.
You can find the detail information about specifications and dimensions on part number E12737.