Connector AMP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EC0706

Part Number
EC0706
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.46 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Colour Black Materials PBT-GF Type 40 poles, lockable and protected against reverse polarity type AMP AMP Junior Timer contacts, crimp connection: 32 x logic contact 0.5-0.75 mm2
8 x power contact 2.5 mm2
IP Rating IP 67 (only with individually sealed cores, not supplied)

This page is Connector AMP, part number EC0706.
You can find the detail information about specifications and dimensions on part number EC0706.

Tech Support