Video Switcher

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E2M235

Part Number
E2M235
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

236.91 €

1 4 Days

Loading...

  1. 1

Basic information

Shelf Life(MON) 24 Protection IP 67 Materials Housing: ABS black
Storage Humidity(%) < 75; (relative humidity) Electrical Connection - Plug Connector: M16 Storage Temperature(°C) -40-125
Operating Voltage(V) 12 DC; (±1.5V) Ambient Temperature(°C) -40-85 Overvoltage Protection Yes
Accessories (Included) Protective covers

This page is Video Switcher, part number E2M235.
You can find the detail information about specifications and dimensions on part number E2M235.

Tech Support