Stripping Tool with Self-Rotating Drag Blade for Round Cables (44619)

Stripping Tool with Self-Rotating Drag Blade for Round Cables 44619

Click on this image to zoom in.

Click on this image to zoom in.

  • Stripping Tool with Self-Rotating Drag Blade for Round Cables 44619
  • Stripping Tool with Self-Rotating Drag Blade for Round Cables 44619
  • Stripping Tool with Self-Rotating Drag Blade for Round Cables 44619
  • Stripping Tool with Self-Rotating Drag Blade for Round Cables 44619
  • Stripping Tool with Self-Rotating Drag Blade for Round Cables 44619

Product Details:

Manufacturer part number: 44619

Brand: WIHA

Price: 17.76

Delivery time: 5 Days


Technical Data:

Overall length: 165 mm

Overall length (Inch): 6 1/2"

Self service - packing: Yes


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

44619

Part Number
44619
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
Overall length (Inch) Self service - packing

17.76 €

1 5 Days 1656 1/2"Yes

Loading...

  1. 1

Basic information

ESD article No VDE article Yes with battery No
Area stripped, diameter max.(mm) 28 Area stripped, diameter min.(mm) 4 Area stripped, diameter min. – max.(mm) 4 - 28

This page is Stripping Tool with Self-Rotating Drag Blade for Round Cables, part number 44619.
You can find the detail information about specifications and dimensions on part number 44619.

Variation of this product

Part Number
44240
44618
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
Overall length (Inch) Self service - packing

12.85 €

1 7 Days 1305 1/8"Yes

16.39 €

1 5 Days 1656 1/2"No

Tech Support