Automatic Crimp Tool for Wire-End Sleeves Hexagonal Crimping

Automatic Crimp Tool for Wire-End Sleeves Hexagonal Crimping

Makes handling easier: Thanks to hexagonal crimping, small wire-end sleeves no longer get caught.

Lowers your costs: An integrated lever enables users to interrupt the crimping process at any time to protect the pliers.

Increases your safety: Safe work through feed aid prevents crimping the plastic cover of wire-end sleeves.

Increases your efficiency: Covers a large application area from 0.08 - 16 mm².

Increases your efficiency: Pressing power automatically adjusted to the wire end sleeve dimensions.

Application: For processing of wire-end sleeves with and without isolating collar according to DIN 46228, EN 50027.

Conventional use of crimping pliers poses a risk that wire-end sleeves will snag in the pliers or be crimped incorrectly. These automatic crimping pliers with hex crimping can eliminate unnecessary cable and wire-end sleeve waste. With a wide crimping range between 0.08 and 16 mm², they conveniently combine two crimping pliers in a single tool. The crimping pliers thus cover most applications. The hexagonal crimping prevents small wire-end sleeves from snagging. The feed also provides process safety by preventing the plastic cover from being crimped. Thanks to its automated crimp function, the pliers are suitable for empty sleeves (up to 16 mm²) and twin sleeves (up to 10 mm²). The elastic, impact-cushioning plastic handles guarantee comfortable, fatigue-free work. An integrated lever ensures that the crimping process can be stopped manually at any time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

41246

Part Number
41246
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

156.87 €

1 7 Days

Loading...

  1. 1

Basic information

Area stripped (min - max) (AWG) 28 - 5 ESD article No Overall length(mm) 210
with battery No Area stripped, cross section min.(mm²) 0.08 Area stripped, cross section max.(mm²) 16
Area stripped, cross section min. – max. (mm²) 0.08 - 16 Area stripped min. (AWG) 28 Area stripped max. (AWG) 5
Self service - packing Yes Tool for electrics Yes

This page is Automatic Crimp Tool for Wire-End Sleeves Hexagonal Crimping, part number 41246.
You can find the detail information about specifications and dimensions on part number 41246.

Tech Support