Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AX-CUSBM002-E
Length(m) | 2 | Type of connector connection 1 | Other | Connection type connection 1 | Plug |
---|---|---|---|---|---|
Type of connector connection 2 | Other | Connection type connection 2 | Plug | Number of cores | 4 |
Colour outer sheath | Black |
This page is USB Personal Computer Cable (CN7) for Accurax G5 Rotary Drive, part number AX-CUSBM002-E.
You can find the detail information about specifications and dimensions on part number AX-CUSBM002-E.