Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CS1W-CTS21
Representative Standard | CE | Performance Level According to EN ISO 13849-1 | Level a | Depth(mm) | 123 |
---|---|---|---|---|---|
Height(mm) | 130 | Width(mm) | 34.5 | Number of Functions | 4 |
SIL According to IEC 61508 | None | Explosion Safety Category for Dust | None | Explosion Safety Category for Gas | None |
Suitable for CNC | false | Suitable for Electronic Positioning | false | Suitable for SSI | true |
Suitable for single-axis positioning | false | Suitable for counting | false | Suitable for weighing | false |
Suitable for safety functions | false | Suitable for multi-axis positioning | false | Suitable for incremental data detection | false |
Redundancy | false |
This page is SSI Encoder Input Unit [CS1W-CTS21], part number CS1W-CTS21.
You can find the detail information about specifications and dimensions on part number CS1W-CTS21.