CP1W Expansion Units

CP1W Expansion Units
Expansion Units for E30/40/60, S30/40/60, or N30/40/60 CPU Units.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CP1W-AD042
CP1W-DA042
CP1W-MAD42
CP1W-MAD44
CP1W-TS003
CP1W-TS004
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Number of Input Channels Number of Output Channels Resolution of the analogue inputs
(mm)
Resolution of the analogue outputs HxWxD
(mm)
Input, current Input, thermocouple Input, voltage Output, voltage Output, current Output signal configurable Input signal, configurable Analogue inputs configurable Analogue outputs configurable

676.67 €

1 3 Days Input4014-90x86x50truefalsetruefalsefalsefalsetruetruefalse

729.33 €

1 3 Days Output04-1490x86x50falsefalsefalsetruetruetruefalsefalsetrue

886.67 €

1 3 Days Input/Output42141490x86x50truefalsetruetruetruetruetruetruetrue

1,150.67 €

1 3 Days Input/Output44141490x86x50truefalsetruetruetruetruetruetruetrue

938.00 €

1 3 Days Input4014-90x86x50truetruetruefalsefalsefalsetruetruefalse

1,786.67 €

1 3 Days Input12014-90x150x50falsetruefalsefalsefalsefalsetruetruefalse

Loading...

  1. 1

Basic information

Type of electric connection Screw connection Performance level according to EN ISO 13849-1 Level a Input, resistance thermometer false
Input, resistor false Suitable for safety functions false Appendant operation agent (Ex ib) false
Appendant operation agent (Ex ia) false SIL according to IEC 61508 None Explosion safety category for dust None
Explosion safety category for gas None

Tech Support