Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G9SE-201 DC24 |
G9SE-221-T05 DC24 |
G9SE-221-T30 DC24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width (mm) | Number of Outputs, Safety Related, Delayed, With Contact | Release-Delay (s) | Suitable for Monitoring of Valves | Suitable for Monitoring of Tactile Sensors | |
---|---|---|---|---|---|---|---|---|---|
173.70 € | 1 | 3 Days | 17.5 | 0 | - | true | false | ||
299.70 € | 1 | 3 Days | 22.5 | 2 | 0 - 5 | false | true | ||
299.70 € | 1 | 3 Days | 22.5 | 2 | 0 - 30 | false | true |
Loading...
Application | Safety relay | Coil rated voltage (DC)(V) | 24 | Dimension height(mm) | 133 |
---|---|---|---|---|---|
Dimension depth(mm) | 111.6 | Type of Electric Connection | Spring clamp connection | Voltage Type for Actuating | DC |
With Detachable Clamps | false | Rated Control Supply Voltage DC(V) | 20.4 - 26.4 | SIL According to IEC 61508 | 3 |
Type of Safety According to IEC 61496-1 | 4 | Model | Basic device | Evaluation Inputs | One- and two-channel |
Performance Level According to EN ISO 13849-1 | Level e | Number of Outputs, Signalling Function, Undelayed, Semiconductors | 1 | Number of Outputs, Signalling Function, Delayed, Semiconductors | 0 |
Number of Outputs, Safety Related, Undelayed, With Contact | 2 | Stop Category According to IEC 60204 | 0 | Suitable for Monitoring of Optoelectronic Protection Equipment | true |
Suitable for Monitoring of Magnetic Switches | true | With Muting Function | false | With Feedback Circuit | true |
With Start Input | true | Suitable for Monitoring of Proximity Switches | true | With Approval According to UL | true |
Suitable for Monitoring of Position Switches | true | Suitable for Monitoring of Emergency-Stop Circuits | true | Suitable for Rail Mounting | true |
Number of Outputs, Signalling Function, Undelayed, With Contact | 0 | Number of Outputs, Safety Related, Delayed, Semiconductors | 0 | Number of Outputs, Safety Related, Undelayed, Semiconductors | 0 |
Number of Outputs, Signalling Function, Delayed, With Contact | 0 |
Configure
Basic Attributes
Dimension width(mm)
Number of Outputs, Safety Related, Delayed, With Contact
Release-Delay(s)
Suitable for Monitoring of Valves
Suitable for Monitoring of Tactile Sensors
Filter by standard shipping days
Optional Attributes