Three-phase Voltage and Phase-sequence Phase-loss Relay [K8DS-PM]

Three-phase Voltage and Phase-sequence Phase-loss Relay [K8DS-PM]
Ideal for Monitoring 3-phase Power Supplies for Industrial Facilities and Equipment.
• Greater resistance to inverter noise. (NEW)
• Monitor undervoltages, overvoltages, phase sequence, and phase loss in three-phase three-wire circuits with one unit.
• One SPDT output relay, 5 A at 250 VAC (resistive load).
• World-wide power specifications supported by one unit. (Set with a rotary switch.)
• Relay status can be monitored using LED indicator.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K8DS-PM2

Part Number
K8DS-PM2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

145.30 €

1 3 Days

Loading...

  1. 1

Basic information

Application Undervoltages, overvoltages, phase sequence and phase loss monitoring Type of Electric Connection Screw connection Voltage Type for Actuating AC
With Detachable Clamps false Max. Permitted Off-Delay Time(s) 0 Number of Contacts as Change-Over Contact 1
Depth(mm) 100 Height(mm) 90 Width(mm) 22.5
Min. Adjustable Off-Delay Time(s) 0 Number of Contacts as Normally Closed Contact 0 Number of Contacts as Normally Open Contact 0
Rated Control Supply Voltage AC 60 Hz(V) 380 - 400 Rated Control Supply Voltage AC 50 Hz(V) 380 - 400 Phase Imbalance Monitoring true
Function Under Voltage Detection true Phase Sequence Monitoring false Function Over Voltage Detection true
Phase Failure Detection false Max. Permitted Delay-On Energization Time(s) 30 Voltage Measuring Range(V) 200 - 240
Min. Adjustable Delay-On Energization Time(s) 0.1

This page is Three-phase Voltage and Phase-sequence Phase-loss Relay [K8DS-PM], part number K8DS-PM2.
You can find the detail information about specifications and dimensions on part number K8DS-PM2.

Tech Support