Rope Pull Emergency Stop Switch [ER6022]

Rope Pull Emergency Stop Switch [ER6022]
• Long rope spans up to 80 m means fewer number of switches required per application
• Tension indicator—the tension indicator makes the system easy to set up and to maintain the proper rope tension
• Contact arrangements of 2 N/C + 1 N/O or 3 N/C
• IP67 (NEMA 6) enclosure enables the ER6022 switch to withstand water washdown cleaning
• Heavy-duty housing—the die-cast housing and stainless steel eye nut makes the ER6022 suitable for demanding industrial applications
• Reset button—the blue reset button must be pushed in order to return to “machine run” condition following switch actuation by a pulled or slacked rope
• Long life—the ER6022 switch is designed for a minimum of one million actuations
• Vibration tolerant—the snap-acting switch contacts protect against nuisance tripping due to vibration
• Indicator beacon—the optional dual indicator beacon, available in 24 VDC, can be wired to flash red to indicate a tripped switch or glow a constant green to indicate a properly reset switch
• E-stop button—the ER6022 has two mounting positions where the optional E-stop button may be installed; the E-stop button may be added or replaced in the field

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
44506-5010 ER6022-021M
44506-5110 ER6022-021ML
44506-5410 ER6022-021MEL
44506-5810 ER6022-022MSS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact Configuration Color Degree of protection (IP) Number of contacts as normally open contact Max. length of pull cord
(m)

352.30 €

1 3 Days 1a / 2bYellowIP67180

387.30 €

1 3 Days 1a / 2bYellowIP67180

439.70 €

1 3 Days 1a / 2bYellowIP67180

786.00 €

1 3 Days 2a / 2bSilverIP67/IP69K2100

Loading...

  1. 1

Basic information

Protective Structure Available Ambient temperature(°C) -25 - 80 Degree of protection (NEMA) 6
Number of contacts as change-over contact 0 Number of actuation directions 1 Number of contacts as normally closed contact 2
With tension indication true

Tech Support