Multi-range, Multi-mode Timer [H3DT-N/L]

Multi-range, Multi-mode Timer [H3DT-N/L]
• Multiple time ranges and operating modes let you cover a wide range of applications.
• The time-limit DPDT output contacts can be changed to time-limit SPDT and instantaneous SPDT output contacts using a switch.
• Sequence checks are easily performed by setting an instantaneous output to 0.
• Start signal control for some operating modes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H3DT-L1 24-240VAC/DC
H3DT-L2 24-240VAC/DC
H3DT-N1 24-240VAC/DC
H3DT-N2 24-240VAC/DC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Number of Outputs, Undelayed, Normally Closed Contact Number of Outputs, Delayed, Normally Open Contact Number of Outputs, Undelayed, Change-Over Contact Number of Outputs, Delayed, Change-Over Contact Number of Outputs, Delayed, Normally Closed Contact Number of Outputs, Undelayed, Normally Open Contact Function Flashing, Starting With Pulse, Fixed Time Outputs, Reversible Delayed/Undelayed

106.60 €

1 3 Days [Timer] Expanded 8 Mode Multi-Timer010110truefalse

129.00 €

1 3 Days [Timer] Expanded 8 Mode Multi-Timer121221truetrue

106.60 €

1 3 Days [Timer] Standard 8 Mode Multi-Timer010110falsefalse

129.00 €

1 3 Days [Timer] Standard 8 Mode Multi-Timer121221falsetrue

Loading...

  1. 1

Basic information

Mounting Method DIN rail mount Time specifications(s) 0.1 - 4320000 Power Supply Voltage AC/DC
Output Method Relay Dimension vertical(mm) 90 Dimension width(mm) 17.5
Dimension depth(mm) 90 Type of Electric Connection Spring clamp connection Rated Control Supply Voltage AC 60 Hz(V) 24 - 240
Rated Control Supply Voltage DC(V) 24 - 240 Rated Control Supply Voltage AC 50 Hz(V) 24 - 240 Suitable as Remote Control false
Function Floating Contact on De-Energization false Function Delay on De-Energization false Remote Operation Possible false
With Semiconductor Output false Function Flashing, Starting With Pause, Fixed Time false With Plug-In Socket false
Function Pulse Shaping false Function Floating Contact on Energization true Function Delay-On Energization true
Clock Function, Starting With Pulse, Variable false Clock Function, Starting With Pause, Variable false Function Star-Delta false
Pluggable on Auxiliary Contact Block false

Tech Support