FQ Ethernet Cable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
FQ-WN001-E
FQ-WN015-E
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Length: Fixed Length
(m)

99.88 €

1 3 Days 1.0 to 1.91

398.93 €

1 3 Days 10.0 to 19.915

Loading...

  1. 1

Basic information

Category CAT5e Color Blue Length Fixed
Cable Type SF/UTP Cable construction 1x4 Pin assignment 1:1
Anti-kink sleeve Put-on Colour anti-kink sleeve Black Type of connector connection 1 M12
Type of connector connection 2 RJ45 8(4) Case connector connection 1 Other Case connector connection 2 Other
Material connector housing, connection 1 Metal Material connector housing, connection 2 Plastic AWG-size 22
Flame retardant No Locking lever true Suitable for cable guide chain false
Degree of protection (IP) IP67 Oil resistant according to EN IEC 60811-404 false

Tech Support