Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Y92E-M12FSM12MSPURSH82M-L |
Y92E-M12FSM12MSPURSH85M-L |
Y92E-M12FSM12MSPURSH806M-L |
Y92E-M12FSM12MSPURSH810M-L |
Y92E-M12PURSH8S2M-L |
Y92E-M12PURSH8S5M-L |
Y92E-M12PURSH8S10M-L |
Y92E-M12PURSH8S25M-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Length (m) | Material of Contact Surface | Type of Electrical Connection, Box-Sided | Positioning Cable Feed, Box-Sided | Type of Plug-In Contact, Box-Sided | Material Contact Body | Vulcanize | Screened | Halogen Free | Rated Voltage (V) | Permitted Cable Outer Temperature After Assembling Without Vibration (°C) | Permitted Cable Outer Temperature During Assembling/Handling (°C) | Continuity Resistance (mOhm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.70 € | 1 | 3 Days | 2 | Other | M12 | Straight | Male (plug) | Other | false | true | true | 30 | -25 - 80 | -25 - 80 | - | ||
94.70 € | 1 | 3 Days | 5 | - | M12 | Straight | - | - | - | - | - | 30 | -25 - 80 | -25 - 80 | - | ||
73.70 € | 1 | 3 Days | 0.6 | Other | M12 | Straight | Male (plug) | Other | false | true | true | 30 | -25 - 80 | -25 - 80 | - | ||
132.30 € | 1 | 3 Days | 10 | Other | M12 | Straight | Male (plug) | Other | false | true | true | 30 | -25 - 80 | -25 - 80 | - | ||
49.37 € | 1 | 3 Days | 2 | Other | Free conductor end | Other | - | CuZn | false | false | true | 125 | -30 - 90 | -30 - 90 | 40 | ||
70.45 € | 1 | 3 Days | 5 | Other | Free conductor end | Other | - | CuZn | false | false | true | 125 | -30 - 90 | -30 - 90 | 40 | ||
102.80 € | 1 | 3 Days | 10 | Other | Free conductor end | Other | - | CuZn | false | false | true | 125 | -30 - 90 | -30 - 90 | 40 | ||
212.10 € | 1 | 3 Days | 25 | Other | Free conductor end | Other | - | CuZn | false | false | true | 125 | -30 - 90 | -30 - 90 | 40 |
Loading...
Number Of Cores | 8 | Cable material | Polyurethane (PUR) | LED | false |
---|---|---|---|---|---|
Type of Plug-In Contact, Field Sided | Female (bus) | Type of Electrical Connection, Field-Sided | M12 | Positioning Cable Feed, Field-Sided | Straight |
Degree of Protection (IP) | IP67 | Cable Type | Multi-core | Rated Current In(A) | 4 |
Configure
Basic Attributes
Cable Length(m)
Material of Contact Surface
Type of Electrical Connection, Box-Sided
Positioning Cable Feed, Box-Sided
Type of Plug-In Contact, Box-Sided
Material Contact Body
Vulcanize
Screened
Halogen Free
Rated Voltage(V)
Permitted Cable Outer Temperature After Assembling Without Vibration(°C)
Permitted Cable Outer Temperature During Assembling/Handling(°C)
Continuity Resistance(mOhm)
Optional Attributes