M12 Basic Line Cable Type [XS2F-M12] (XS2F-M12PVC4S2M)

M12 Basic Line Cable Type [XS2F-M12] XS2F-M12PVC4S2M

Product Details:

Manufacturer part number: XS2F-M12PVC4S2M

Brand: OMRON

Price: 17.43

Delivery time: 3 Days


Technical Data:

Number Of Cores: 4

Cable Length: 2 m

Cable material: Polyvinyl chloride (PVC)

LED: false

Material of Contact Surface: Nickel/gold


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XS2F-M12PVC4S2M

Part Number
XS2F-M12PVC4S2M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Cable Length
(m)
Cable material LED Material of Contact Surface Positioning Cable Feed, Field-Sided Positioning Cable Feed, Box-Sided Type of Plug-In Contact, Box-Sided Material Contact Body Vulcanize Halogen Free Rated Voltage
(V)
Permitted Cable Outer Temperature After Assembling Without Vibration
(°C)
Permitted Cable Outer Temperature During Assembling/Handling
(°C)

17.43 €

1 3 Days 42Polyvinyl chloride (PVC)falseNickel/goldStraightOther-CuZnfalsefalse125-10 - 80-10 - 80

Loading...

  1. 1

Basic information

Type of Plug-In Contact, Field Sided Female (bus) Type of Electrical Connection, Field-Sided M12 Type of Electrical Connection, Box-Sided Free conductor end
Degree of Protection (IP) IP67 Cable Type Multi-core Screened false
Rated Current In(A) 4 Continuity Resistance(mOhm) 40

This page is M12 Basic Line Cable Type [XS2F-M12], part number XS2F-M12PVC4S2M.
You can find the detail information about specifications and dimensions on part number XS2F-M12PVC4S2M.

Variation of this product

Part Number
XS2F-M12PUR4A20M
XS2F-M12PUR4A2M
XS2F-M12PUR4A5M
XS2F-M12PVC4S3M
XS2F-M12PVC4S5M
XS2F-M12PVC5A10M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number Of Cores Cable Length
(m)
Cable material LED Material of Contact Surface Positioning Cable Feed, Field-Sided Positioning Cable Feed, Box-Sided Type of Plug-In Contact, Box-Sided Material Contact Body Vulcanize Halogen Free Rated Voltage
(V)
Permitted Cable Outer Temperature After Assembling Without Vibration
(°C)
Permitted Cable Outer Temperature During Assembling/Handling
(°C)

58.70 €

1 3 Days 420Polyurethane (PUR)falseNickel/goldAngledStraight-CuZnfalsetrue125-10 - 80-10 - 80

19.78 €

1 3 Days 42Polyurethane (PUR)falseNickel/goldAngledStraight-CuZnfalsetrue125-10 - 80-10 - 80

26.23 €

1 3 Days 45Polyurethane (PUR)falseNickel/goldAngledStraight-CuZnfalsetrue125-10 - 80-10 - 80

19.32 €

1 3 Days 43Polyvinyl chloride (PVC)falseNickel/goldStraightOther-CuZnfalsefalse125-10 - 80-10 - 80

22.78 €

1 3 Days 45Polyvinyl chloride (PVC)falseNickel/goldStraightOther-CuZnfalsefalse125-10 - 80-10 - 80

34.70 €

1 3 Days 510Polyvinyl chloride (PVC)falseGoldStraightOther-Otherfalsefalse125-10 - 80-10 - 80

Tech Support