M8 and M12 Sensor Connectors [XS_-L] (XS3F-LM8PVC4A5M)

M8 and M12 Sensor Connectors [XS_-L] XS3F-LM8PVC4A5M

Product Details:

Manufacturer part number: XS3F-LM8PVC4A5M

Brand: OMRON

Price: 15.12

Delivery time: 3 Days


Technical Data:

Number Of Cores: 4

Cable Length: 5 m

Material of Contact Surface: Nickel/gold

Type of Electrical Connection, Field-Sided: M8

Type of Electrical Connection, Box-Sided: M8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XS3F-LM8PVC4A5M

Part Number
XS3F-LM8PVC4A5M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Of Cores Cable Length
(m)
Material of Contact Surface Type of Electrical Connection, Field-Sided Type of Electrical Connection, Box-Sided Positioning Cable Feed, Field-Sided Positioning Cable Feed, Box-Sided Type of Plug-In Contact, Box-Sided Material Contact Body Vulcanize Screened Halogen Free Rated Voltage
(V)
Rated Current In
(A)
Permitted Cable Outer Temperature After Assembling Without Vibration
(°C)
Permitted Cable Outer Temperature During Assembling/Handling
(°C)
Continuity Resistance
(mOhm)

15.12 €

1 3 Days 45Nickel/goldM8M8StraightStraightFemale (bus)Otherfalsefalsefalse1251-25 - 70-25 - 7040

Loading...

  1. 1

Basic information

Cable material Polyvinyl chloride (PVC) LED false Type of Plug-In Contact, Field Sided Female (bus)
Degree of Protection (IP) IP67 Cable Type Multi-core

This page is M8 and M12 Sensor Connectors [XS_-L], part number XS3F-LM8PVC4A5M.
You can find the detail information about specifications and dimensions on part number XS3F-LM8PVC4A5M.

Variation of this product

Part Number
XS2F-LM12PVC3A5M
XS2F-LM12PVC3S10M
XS2F-LM12PVC3S5M
XS2F-LM12PVC4A10M
XS3F-LM8PVC4S2M
XS3F-LM8PVC4S5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number Of Cores Cable Length
(m)
Material of Contact Surface Type of Electrical Connection, Field-Sided Type of Electrical Connection, Box-Sided Positioning Cable Feed, Field-Sided Positioning Cable Feed, Box-Sided Type of Plug-In Contact, Box-Sided Material Contact Body Vulcanize Screened Halogen Free Rated Voltage
(V)
Rated Current In
(A)
Permitted Cable Outer Temperature After Assembling Without Vibration
(°C)
Permitted Cable Outer Temperature During Assembling/Handling
(°C)
Continuity Resistance
(mOhm)

15.27 €

1 3 Days 35Nickel/goldM12M12AngledAngledFemale (bus)CuZnfalsefalsefalse300.8-25 - 70-25 - 70250

20.43 €

1 3 Days 310GoldM12Free conductor endStraightOther-CuZnfalsefalsefalse300.8-25 - 70-25 - 7040

14.82 €

1 3 Days 35GoldM12Free conductor endStraightOther-CuZnfalsefalsefalse300.8-25 - 70-40

22.62 €

1 3 Days 410Nickel/goldM12M12AngledAngledFemale (bus)CuZnfalsefalsefalse300.8-25 - 70-25 - 70500

11.02 €

1 3 Days 42Nickel/goldM8M8StraightStraightFemale (bus)Otherfalsefalsefalse1251-25 - 70-25 - 7040

14.65 €

1 3 Days 45Nickel/goldM8M8StraightStraightFemale (bus)Otherfalsefalsefalse1251-25 - 70-25 - 7040

Tech Support