Manufacturer part number: XS5W-D421-D81-X
Brand: OMRON
Price: 47.13 €
Delivery time: 3 Days
Cable Length: 2 m
Type of Electrical Connection, Box-Sided: M12
Positioning Cable Feed, Box-Sided: Straight
Type of Plug-In Contact, Box-Sided: Male (plug)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
XS5W-D421-D81-X
Part Number
|
---|
XS5W-D421-D81-X |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Length (m) | Type of Electrical Connection, Box-Sided | Positioning Cable Feed, Box-Sided | Type of Plug-In Contact, Box-Sided | |
---|---|---|---|---|---|---|---|---|
47.13 € | 1 | 3 Days | 2 | M12 | Straight | Male (plug) |
Loading...
Number Of Cores | 4 | Cable material | Polyvinyl chloride (PVC) | LED | false |
---|---|---|---|---|---|
Type of Plug-In Contact, Field Sided | Female (bus) | Material of Contact Surface | Gold | Type of Electrical Connection, Field-Sided | M12 |
Positioning Cable Feed, Field-Sided | Straight | Degree of Protection (IP) | IP69K | Material Contact Body | Other |
Cable Type | Multi-core | Vulcanize | false | Screened | false |
Halogen Free | false | Rated Voltage(V) | 250 | Rated Current In(A) | 4 |
Permitted Cable Outer Temperature After Assembling Without Vibration(°C) | -25 - 70 | Permitted Cable Outer Temperature During Assembling/Handling(°C) | -25 - 70 | Continuity Resistance(mOhm) | 40 |
This page is Round Oil-resistant Connectors (M12 Smartclick), XS5 NEXT Series, part number XS5W-D421-D81-X.
You can find the detail information about specifications and dimensions on part number XS5W-D421-D81-X.
Part Number |
---|
XS5F-D421-G80-XR |
XS5F-D421-J80-X |
XS5F-D421-J80-XR |
XS5W-D421-D81-XR |
XS5W-D421-G81-X |
XS5W-D421-G81-XR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable Length (m) | Type of Electrical Connection, Box-Sided | Positioning Cable Feed, Box-Sided | Type of Plug-In Contact, Box-Sided |
---|---|---|---|---|---|---|---|---|
57.15 € | 1 | 3 Days | 5 | Free conductor end | Other | - | ||
40.02 € | 1 | 3 Days | 10 | Free conductor end | Other | - | ||
93.05 € | 1 | 3 Days | 10 | Free conductor end | Other | - | ||
57.15 € | 1 | 3 Days | 2 | M12 | Straight | Male (plug) | ||
51.45 € | 1 | 3 Days | 5 | M12 | Straight | Male (plug) | ||
78.70 € | 1 | 3 Days | 5 | M12 | Straight | Male (plug) |