Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MEKOBOX-B |
MEKOBOX/U-B |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Model | |
---|---|---|---|---|---|---|
2,155.23 € | 1000 | 4 Days | B | |||
2,155.23 € | 1000 | 4 Days | U-B |
Loading...
Width MEKOBOX(mm) | 80 | Height MEKOBOX(mm) | 40 | Length MEKOBOX (Total)(mm) | 236 |
---|---|---|---|---|---|
Weight(g) | 250 |