Ethernet Communication Cable for Schaeffler SmartCheck (SMART-CHECK.CABLE-ETH-P-M12-RJ45-5M)

Ethernet Communication Cable for Schaeffler SmartCheck SMART-CHECK.CABLE-ETH-P-M12-RJ45-5M
  • Volume Discount

Product Details:

Manufacturer part number: SMART-CHECK.CABLE-ETH-P-M12-RJ45-5M

Brand: FAG

Price: 213.52

Delivery time: 4 Days


Technical Data:

Main dimension: 200 x 50 x 200 mm

Cable length: 5 m

Weight: 0.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SMART-CHECK.CABLE-ETH-P-M12-RJ45-5M

Part Number
SMART-CHECK.CABLE-ETH-P-M12-RJ45-5M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Cable length
(m)
Weight
(kg)

213.52 €

1000 4 Days 200 x 50 x 20050.3

Loading...

  1. 1

Basic information

Type Ethernet Communication cable

This page is Ethernet Communication Cable for Schaeffler SmartCheck, part number SMART-CHECK.CABLE-ETH-P-M12-RJ45-5M.
You can find the detail information about specifications and dimensions on part number SMART-CHECK.CABLE-ETH-P-M12-RJ45-5M.

Variation of this product

Part Number
SMART-CHECK.CABLE-ETH-P-M12-RJ45-30M
SMART-CHECK.CABLE-ETH-P-M12-RJ45-40M
SMART-CHECK.CABLE-ETH-P-M12-RJ45-50M
SMART-CHECK.CABLE-ETH-P-M12-RJ45-60M
SMART-CHECK.CABLE-ETH-P-M12-RJ45-70M
SMART-CHECK.CABLE-ETH-P-M12-RJ45-80M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main dimension
(mm)
Cable length
(m)
Weight
(kg)

667.51 €

1 Available 4 Days -301.8

756.83 €

1 Available 4 Days 250 x 250 x 80401.914

927.57 €

1 Available 4 Days -502.3

1,068.32 €

1 Available 4 Days -602.4

1,206.75 €

1 Available 4 Days -703

1,347.51 €

1 Available 4 Days -803.6

Tech Support