Input/Output Cable for SmartCheck

Input/Output Cable for SmartCheck
  • Volume Discount
Input/Output cable for Schaeffler SmartCheck
- M12 plug to open ended
- Temperature range: -30°C to +80°C
- cable material: polyurethane
- different cable lenght

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SMART-CHECK.CABLE-IO-P-M12-OE-5M
SMART-CHECK.CABLE-IO-P-M12-OE-10M
SMART-CHECK.CABLE-IO-P-M12-OE-20M
SMART-CHECK.CABLE-IO-P-M12-OE-30M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main dimension
(mm)
Cable length
(m)
Weight
(kg)

111.80 €

1000 4 Days 200 x 50 x 20050.3

158.20 €

1000 4 Days 250 x 60 x 250100.551

250.26 €

1000 4 Days 250 x 80 x 250201.2

347.08 €

1 Available 4 Days -301.5

Loading...

  1. 1

Basic information

Type Input/Output cable

Tech Support