Cable glands / General Accessories, Metric counter nuts MGM, polyamide (MGM 12)

Cable glands / General Accessories, Metric counter nuts MGM, polyamide MGM 12
  • Volume Discount

Product Details:

Manufacturer part number: MGM 12

Brand: BOPLA

Price: 0.13

Delivery time: 3 Days


Technical Data:

Nominal thread size metric/PG: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MGM 12

Part Number
MGM 12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal thread size metric/PG

0.13 €

1 Available 3 Days 12

Loading...

  1. 1

Basic information

Thread type Metric Pitch thread (mm) 1.5 Material Plastic
Material quality Polyamide (PA) Surface protection Untreated Halogen free Yes
Glass-fibre reinforced Yes Shock resistant Yes Colour Light grey

This page is Cable glands / General Accessories, Metric counter nuts MGM, polyamide, part number MGM 12.
You can find the detail information about specifications and dimensions on part number MGM 12.

Variation of this product

Part Number
MGM 16
MGM 20
MGM 25
MGM 32
MGM 40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal thread size metric/PG

0.13 €

1 Available 3 Days 16

0.20 €

1 Available 3 Days 20

0.28 €

1 Available 3 Days 25

0.52 €

1 Available 3 Days 32

1.08 €

1 Available 3 Days 40

Tech Support