Cable glands / General Accessories, Pg counter nuts GMS, brass, nickel-plated (GMS 7)

Cable glands / General Accessories, Pg counter nuts GMS, brass, nickel-plated GMS 7
  • Volume Discount

Product Details:

Manufacturer part number: GMS 7

Brand: BOPLA

Price: 0.48

Delivery time: 3 Days


Technical Data:

Nominal thread size metric/PG: 7

Colour: Other


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GMS 7

Part Number
GMS 7
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal thread size metric/PG Colour

0.48 €

1 Available 3 Days 7Other

Loading...

  1. 1

Basic information

Thread type PG Pitch thread (mm) 1.5 Material Metal
Material quality Brass Surface protection Nickel-plated Halogen free Yes
Glass-fibre reinforced No Shock resistant Yes

This page is Cable glands / General Accessories, Pg counter nuts GMS, brass, nickel-plated, part number GMS 7.
You can find the detail information about specifications and dimensions on part number GMS 7.

Variation of this product

Part Number
GMS 13
GMS 16
GMS 21
GMS 29
GMS 36
GMS 9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal thread size metric/PG Colour

0.55 €

1 Available 3 Days 13.5Other

0.70 €

1 Available 3 Days 16Other

0.80 €

1 Available 3 Days 21Natural colour

1.95 €

1 Available 3 Days 29Natural colour

3.78 €

1 Available 23 Days 36Other

0.53 €

1 Available 3 Days 9Other

Tech Support