Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NGS-NF
Dimension width W(mm) | 25 | Dimension vertical H(mm) | 4 | Dimension depth D(mm) | 47.5 |
---|---|---|---|---|---|
IP rating | IP00 | Material | Steel | Surface finishing | Galvanised |
Operating temperature (°C) | -25 - 110 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
This page is Uninorm, Clamps, Spring clamp for fixing enclosure, part number NGS-NF.
You can find the detail information about specifications and dimensions on part number NGS-NF.