Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Dimension vertical H(mm) | 136 | Dimension depth D(mm) | 13.5 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP00 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7024 | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | No | With ventilation slots | No |
Modular spacing (MW) | 0 |