Euromas X, Mounting panels, laminated paper (XM/XT 2419.. M)

Euromas X, Mounting panels, laminated paper XM/XT 2419.. M
  • Volume Discount

Product Details:

Manufacturer part number: XM/XT 2419.. M

Brand: BOPLA

Price: 9.85

Delivery time: 3 Days


Technical Data:

Dimension width W: 226 mm

Product size (length): 176 mm

Weight: 0.101


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

XM/XT 2419.. M

Part Number
XM/XT 2419.. M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Product size (length)
(mm)
Weight

9.85 €

1 Available 3 Days 2261760.101

Loading...

  1. 1

Basic information

Dimension vertical H(mm) 3 Material Laminated paper Seal PU, foamed
CTN Stawn 39269097

This page is Euromas X, Mounting panels, laminated paper, part number XM/XT 2419.. M.
You can find the detail information about specifications and dimensions on part number XM/XT 2419.. M.

Variation of this product

Part Number
XM/XT 0505..WL M
XM/XT 0606..WL M
XM/XT 0906..WL M
XM/XT 1107..(WL) M
XM/XT 1111.. M
XM/XT 1208..WL M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Product size (length)
(mm)
Weight

4.05 €

1 Available 3 Days 38310.002

4.68 €

1 Available 3 Days 52490.003

4.75 €

1 Available 3 Days 83510.005

5.37 €

1 Available 3 Days 92600.007

6.08 €

1 Available 3 Days 96940.011

5.47 €

1 Available 3 Days 112710.010

Tech Support