Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BOS 901-7038
Dimension width W(mm) | 211 | Dimension vertical H(mm) | 100 | Dimension depth D(mm) | 26 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP65 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7038 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |
This page is BOS 901 with carrying strap and tip-up foot, part number BOS 901-7038.
You can find the detail information about specifications and dimensions on part number BOS 901-7038.