Manufacturer part number: EG 1250
Brand: BOPLA
Price: 18.10 €
Delivery time: 3 Days
Dimension height: 67 mm
Dimension width: 125 mm
Dimension depth: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EG 1250
Material | Plastic | Surface finishing | Untreated | Colour | Grey |
---|---|---|---|---|---|
Operating temperature (°C) | -10 - 65 | Type of enclosure | Closed | With screening | No |
With integrated PCBmounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | Yes |
Housing connectable | Yes | With ventilation slots | No | Degree of protection (IP) | IP40 |
This page is Elegant, Enclosure, part number EG 1250.
You can find the detail information about specifications and dimensions on part number EG 1250.
Part Number |
---|
EG 1040 |
EG 1230 |
EG 1240 |
EG 1530 |
EG 1545 |
EG 1560 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) |
---|---|---|---|---|---|---|---|
15.62 € | 1 | Available | 3 Days | 54 | 100 | 40 | |
16.58 € | 1 | Available | 3 Days | 67 | 125 | 30 | |
17.25 € | 1 | Available | 3 Days | 67 | 125 | 40 | |
20.33 € | 1 | Available | 3 Days | 82 | 150 | 30 | |
21.42 € | 1 | Available | 3 Days | 82 | 150 | 45 | |
22.45 € | 1 | Available | 3 Days | 82 | 150 | 60 |