Elegant, Enclosure with air vents in the lid and base (EG 1240 L)

Elegant, Enclosure with air vents in the lid and base EG 1240 L
  • Volume Discount

Product Details:

Manufacturer part number: EG 1240 L

Brand: BOPLA

Price: 17.25

Delivery time: 3 Days


Technical Data:

Dimension height: 67 mm

Dimension width: 125 mm

Dimension depth: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EG 1240 L

Part Number
EG 1240 L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

17.25 €

1 Available 3 Days 6712540

Loading...

  1. 1

Basic information

Material Plastic Surface finishing Untreated Colour Grey
Operating temperature (°C) -10 - 65 Type of enclosure Open With screening No
With integrated PCBmounting connection system No Suitable for rail mounting No Wall mounting possible Yes
Housing connectable Yes With ventilation slots Yes Degree of protection (IP) IP30

This page is Elegant, Enclosure with air vents in the lid and base, part number EG 1240 L.
You can find the detail information about specifications and dimensions on part number EG 1240 L.

Variation of this product

Part Number
EG 1030 L
EG 1040 L
EG 1230 L
EG 1250 L
EG 1530 L
EG 1545 L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)

14.05 €

1 Available 3 Days 5410030

15.60 €

1 Available 3 Days 5410040

16.57 €

1 Available 3 Days 6712530

18.08 €

1 Available 3 Days 6712550

20.32 €

1 Available 3 Days 8215030

21.40 €

1 Available 3 Days 8215045

Tech Support