Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
F 1048-1000 KWL |
F 524-1000 KWL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension depth D (mm) | |
---|---|---|---|---|---|---|
146.58 € | 1 | Available | 3 Days | 105 | 48 | |
101.32 € | 1 | Available | 3 Days | 55.3 | 24.4 |
Loading...
Dimension vertical H(mm) | 1000 | Colour | Natural colour | IP rating | IP40 |
---|---|---|---|---|---|
Material | Aluminium | Surface finishing | Other | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | Yes | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | Yes |
With ventilation slots | No |