Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
FPK 30009 |
FPK 30012 |
FPK 30018 |
FPK 30021 |
FPK 30027 |
FPK 30030 |
FPK 30036 |
FPK 50011 |
FPK 50020 |
FPK 50029 |
FPK 60009 |
FPK 60012 |
FPK 60018 |
FPK 60021 |
FPK 60027 |
FPK 60030 |
FPK 60036 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension depth D (mm) | Modular spacing (MW) | |
---|---|---|---|---|---|---|---|
3.63 € | 1 | Available | 3 Days | 149 | 56.3 | 9 | |
3.77 € | 1 | Available | 3 Days | 149 | 71.5 | 12 | |
4.17 € | 1 | Available | 3 Days | 149 | 102 | 18 | |
4.52 € | 1 | Available | 3 Days | 149 | 117.2 | 21 | |
5.13 € | 1 | Available | 30 Days | 149 | 147.7 | 27 | |
5.48 € | 1 | Available | 30 Days | 149 | 162.9 | 30 | |
5.95 € | 1 | Available | 3 Days | 149 | 193.4 | 36 | |
4.37 € | 1 | Available | 3 Days | 215.6 | 66.4 | 11 | |
5.35 € | 1 | Available | 3 Days | 215.6 | 112.2 | 20 | |
6.58 € | 1 | Available | 3 Days | 215.6 | 157.9 | 29 | |
5.18 € | 1 | Available | 3 Days | 282.3 | 56.3 | 9 | |
5.67 € | 1 | Available | 3 Days | 282.3 | 71.5 | 12 | |
6.00 € | 1 | Available | 3 Days | 282.3 | 102 | 18 | |
6.93 € | 1 | Available | 3 Days | 282.3 | 117.2 | 21 | |
7.65 € | 1 | Available | 3 Days | 282.3 | 147.7 | 27 | |
7.53 € | 1 | Available | 30 Days | 282.3 | 162.9 | 30 | |
8.72 € | 1 | Available | 3 Days | 282.3 | 193.4 | 36 |
Loading...
Dimension vertical H(mm) | 2 | Colour | Grey | IP rating | IP40 |
---|---|---|---|---|---|
Material | Plastic | Surface finishing | Untreated | RAL-number | 7035 |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | No | With ventilation slots | No |
Configure