Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SE 432 DE - 9016 |
SE 435 DE - 9016 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension depth D (mm) | |
---|---|---|---|---|---|
31.03 € | 1 | Available | 3 Days | 50 | |
34.08 € | 1 | Available | 3 Days | 66 |
Loading...
Dimension width W(mm) | 120 | Dimension vertical H(mm) | 65 | Colour | White |
---|---|---|---|---|---|
IP rating | IP20 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 9016 | Operating temperature (°C) | -25 - 80 | Type of enclosure | Closed |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | Yes | With ventilation slots | No |