Polysafe, Accessories, Locks (PS ML)

Polysafe, Accessories, Locks PS ML
  • Volume Discount

Product Details:

Manufacturer part number: PS ML

Brand: BOPLA

Price: 33.35

Delivery time: 3 Days


Technical Data:

Dimension width W: 40 mm

Dimension vertical H: 64.4 mm

Dimension depth D: 18.1 mm

Colour: -

Material: Stainless steel


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PS ML

Part Number
PS ML
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour Material Surface finishing Operating temperature 
(°C)

33.35 €

1 Available 3 Days 4064.418.1-Stainless steelUntreated-60 - 140

Loading...

  1. 1

Basic information

IP rating IP00 Type of enclosure Open With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible No
Housing connectable No With ventilation slots No

This page is Polysafe, Accessories, Locks, part number PS ML.
You can find the detail information about specifications and dimensions on part number PS ML.

Variation of this product

Part Number
PS KL
PS PL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour Material Surface finishing Operating temperature 
(°C)

12.50 €

1 Available 3 Days 54.564.631.1-OtherUntreated-40 - 110

27.68 €

1 Available 3 Days 54.45032.6Natural colourSteelGalvanised-60 - 140

Tech Support