Manufacturer part number: HS 2000
Brand: BOPLA
Price: 30.83 €
Delivery time: 3 Days
Dimension width W: 229.9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HS 2000
Dimension vertical H(mm) | 173.1 | Dimension depth D(mm) | 43.1 | Colour | Grey |
---|---|---|---|---|---|
IP rating | IP00 | Material | Plastic | Surface finishing | Untreated |
RAL-number | 7024 | Operating temperature (°C) | -30 - 80 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
Modular spacing (MW) | 0 |
This page is CombiCard 1000-3000 / CombiSet 500, Accessories, Handle, part number HS 2000.
You can find the detail information about specifications and dimensions on part number HS 2000.
Part Number |
---|
HS 1000 |
HS 3000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) |
---|---|---|---|---|---|
29.50 € | 1 | Available | 3 Days | 179.1 | |
33.87 € | 1 | Available | 3 Days | 326.5 |