Manufacturer part number: RCPM 2000
Brand: BOPLA
Price: 55.88 €
Delivery time: 3 Days
Dimension width W: 213 mm
Dimension vertical H: 185 mm
Dimension depth D: 104.5 mm
Product type: Standard
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCPM 2000
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | RAL-number | 7035 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Closed | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | Yes | Wall mounting possible | Yes | Housing connectable | Yes |
With ventilation slots | No |
This page is RegloCard-Plus / Combifront, Enclosure, with crystal-clear lid, hinged and with snap lock, IP 65, with metric pre-punchings in the terminal compartment, part number RCPM 2000.
You can find the detail information about specifications and dimensions on part number RCPM 2000.
Configure
Basic Attributes
Dimension width W(mm)
Dimension vertical H(mm)
Dimension depth D(mm)
Product type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RCPM 1600 |
RCPM 1600 V0 |
RCPM 1700 |
RCPM 2500 |
RCPM 2500 V0 |
RCPM 3100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | Product type |
---|---|---|---|---|---|---|---|---|
53.87 € | 1 | Available | 3 Days | 166 | 161 | 93 | Standard | |
72.23 € | 1 | Available | 3 Days | 166 | 161 | 93 | CSA certificate for V0 versions on request | |
57.40 € | 1 | Available | 3 Days | 166 | 161 | 121 | Standard | |
87.80 € | 1 | Available | 3 Days | 257 | 217 | 132.5 | Standard | |
111.20 € | 1 | Available | 30 Days | 257 | 217 | 132.5 | CSA certificate for V0 versions on request | |
100.27 € | 1 | Available | 3 Days | 296 | 261 | 132.5 | Standard |