Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ART 655 KO-1016 |
ART 655 KO-3000 |
ART 655 KO-5015 |
ART 655 KO-6027 |
ART 655 KO-7037 |
ART 655 KO-7038 |
ART 655 KO-IR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | |
---|---|---|---|---|---|
26.45 € | 1 | Available | 3 Days | Sulphur yellow | |
26.45 € | 1 | Available | 3 Days | Flame red | |
26.45 € | 1 | Available | 3 Days | Sky blue | |
26.45 € | 1 | Available | 3 Days | Light green | |
26.45 € | 1 | Available | 3 Days | Dust grey | |
26.45 € | 1 | Available | 3 Days | Agate grey | |
33.50 € | 1 | Available | 3 Days | Black, infrared-permissive |
Loading...
Dimension width W(mm) | 13 | Dimension vertical H(mm) | 110 | Dimension depth D(mm) | 41 |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No |