Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ART 655 KU-1016 |
ART 655 KU-3000 |
ART 655 KU-5015 |
ART 655 KU-6027 |
ART 655 KU-7037 |
ART 655 KU-7038 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | RAL-number | |
---|---|---|---|---|---|---|
24.90 € | 1 | Available | 3 Days | Yellow | 1016 | |
24.90 € | 1 | Available | 3 Days | Red | 3000 | |
24.90 € | 1 | Available | 3 Days | Blue | 5015 | |
24.90 € | 1 | Available | 3 Days | Green | 6027 | |
24.90 € | 1 | Available | 3 Days | Grey | 7037 | |
24.90 € | 1 | Available | 3 Days | Grey | 7038 |
Loading...
Dimension width W(mm) | 8 | Dimension vertical H(mm) | 83 | Dimension depth D(mm) | 41 |
---|---|---|---|---|---|
IP rating | IP65 | Material | Plastic | Surface finishing | Untreated |
Operating temperature (°C) | -25 - 70 | Type of enclosure | Open | With screening | No |
With integrated PCB mounting connection system | No | Suitable for rail mounting | No | Wall mounting possible | No |
Housing connectable | Yes | With ventilation slots | No |