Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ART SL 225
Dimension width W(mm) | 230 | Dimension vertical H(mm) | 82.5 | Dimension depth D(mm) | 25 |
---|---|---|---|---|---|
Colour | Black | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | No | Housing connectable | No | With ventilation slots | No |
This page is BOPLA-Arteb, Accessories, Desktop drawer for ART 225, black, part number ART SL 225.
You can find the detail information about specifications and dimensions on part number ART SL 225.