Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BA 08 SV-7035 |
BA 08 SV-C-0 |
BA 13 SV-7035 |
BA 13 SV-C-0 |
BA 17 SV-7035 |
BA 17 SV-C-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension vertical H (mm) | Colour | |
---|---|---|---|---|---|---|
14.63 € | 1 | Available | 3 Days | 51 | Light grey | |
12.52 € | 1 | Available | 3 Days | 51 | Natural colour | |
16.08 € | 1 | Available | 3 Days | 85 | Light grey | |
13.63 € | 1 | Available | 3 Days | 85 | Natural colour | |
18.83 € | 1 | Available | 3 Days | 130 | Light grey | |
14.73 € | 1 | Available | 3 Days | 130 | Natural colour |
Loading...
Dimension width W(mm) | 17.6 | Dimension depth D(mm) | 45 | IP rating | IP66 |
---|---|---|---|---|---|
Material | Aluminium | Surface finishing | Other | Operating temperature (°C) | -40 - 100 |
Type of enclosure | Open | With screening | Yes | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |