Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | RAL-number | |
---|---|---|---|---|---|---|---|---|
26.43 € | 1 | Available | 3 Days | 199 | 179.2 | 36.5 | 7024 | |
26.43 € | 1 | Available | 3 Days | 199 | 179.2 | 36.5 | 7035 | |
27.27 € | 1 | Available | 3 Days | 229 | 204.2 | 36.1 | 7024 | |
27.27 € | 1 | Available | 3 Days | 229 | 204.2 | 36.1 | 7035 | |
34.60 € | 1 | Available | 3 Days | 264 | 234.2 | 36 | 7024 | |
34.60 € | 1 | Available | 3 Days | 264 | 234.2 | 36 | 7035 | |
43.92 € | 1 | Available | 3 Days | 324 | 289.2 | 37.2 | 7024 | |
43.92 € | 1 | Available | 3 Days | 324 | 289.2 | 37.2 | 7035 | |
55.93 € | 1 | Available | 3 Days | 404 | 344.2 | 37.5 | 7024 | |
55.93 € | 1 | Available | 3 Days | 404 | 344.2 | 37.5 | 7035 |
Loading...
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |
Configure