Bocard, High enclosure, with front frame open, incl. terminal compartment cover, IP 40, Set 07-7024

Bocard, High enclosure, with front frame open, incl. terminal compartment cover, IP 40, Set 07-7024
  • Volume Discount
Notes:
Colour combination: Base light grey, front frame graphite grey
Scope of delivery:
1 x BCD... UT-7035, 1 x BCD... FO-K-7024

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCD 160 SET 09-7024
BCD 200 SET 09-7024
BCD 250 SET 09-7024
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

36.25 €

1 Available 3 Days 19917889

39.68 €

1 Available 3 Days 22920399

70.28 €

1 Available 3 Days 264233124

Loading...

  1. 1

Basic information

Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated Operating temperature (°C) -25 - 70 Type of enclosure Open
With screening No With integrated PCB mounting connection system No Suitable for rail mounting Yes
Wall mounting possible Yes Housing connectable Yes With ventilation slots No

Tech Support