Bocard, Flat enclosure, with front frame open, incl. terminal compartment cover, IP 40, Set 07-7035

Bocard, Flat enclosure, with front frame open, incl. terminal compartment cover, IP 40, Set 07-7035
  • Volume Discount
Notes:
Colour combination: Base light grey, front frame light grey
Scope of delivery:
1 x BCD... UT-0,5-7035, 1 x BCD... FO-K-7035

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCD 160 SET 10-7035
BCD 200 SET 10-7035
BCD 250 SET 10-7035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

33.78 €

1 Available 3 Days 19917854

36.43 €

1 Available 3 Days 22920359

65.67 €

1 Available 3 Days 26423369

Loading...

  1. 1

Basic information

Colour Grey IP rating IP40 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 70
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting Yes Wall mounting possible Yes Housing connectable Yes
With ventilation slots No

Tech Support