Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BCD 160 UT-0,5-7024 |
BCD 160 UT-0,5-7035 |
BCD 200 UT-0,5-7024 |
BCD 200 UT-0,5-7035 |
BCD 250 UT-0,5-7024 |
BCD 250 UT-0,5-7035 |
BCD 310 UT-0,5-7035 |
BCD 400 UT-0,5-7035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | Dimension depth D (mm) | RAL-number | |
---|---|---|---|---|---|---|---|---|
17.78 € | 1 | Available | 3 Days | 195 | 173 | 35 | 7024 | |
17.78 € | 1 | Available | 3 Days | 195 | 173 | 35 | 7035 | |
18.77 € | 1 | Available | 3 Days | 225 | 198 | 40 | 7024 | |
18.77 € | 1 | Available | 3 Days | 225 | 198 | 40 | 7035 | |
41.60 € | 1 | Available | 3 Days | 260 | 228 | 50 | 7024 | |
41.60 € | 1 | Available | 3 Days | 260 | 228 | 50 | 7035 | |
39.58 € | 1 | Available | 3 Days | 320 | 283 | 71 | 7035 | |
51.70 € | 1 | Available | 3 Days | 400 | 338 | 71.5 | 7035 |
Loading...
Colour | Grey | IP rating | IP65 | Material | Plastic |
---|---|---|---|---|---|
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | Yes |
Wall mounting possible | Yes | Housing connectable | Yes | With ventilation slots | No |