Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BCD FP 160 BK |
BCD FP 200 BK |
BCD FP 250 BK |
BCD FP 310 BK |
BCD FP 400 BK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension width W (mm) | Dimension vertical H (mm) | |
---|---|---|---|---|---|---|
6.35 € | 1 | Available | 30 Days | 188.6 | 54.6 | |
6.67 € | 1 | Available | 30 Days | 218.6 | 59.6 | |
7.67 € | 1 | Available | 3 Days | 253.6 | 75.6 | |
14.15 € | 1 | Available | 30 Days | 311.6 | 102.6 | |
17.43 € | 1 | Available | 30 Days | 390.6 | 134.6 |
Loading...
Dimension depth D(mm) | 1.5 | Colour | Natural colour | IP rating | IP40 |
---|---|---|---|---|---|
Material | Aluminium | Surface finishing | Other | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | Yes | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |