Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
BCD WA-7024 |
BCD WA-7035 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RAL-number | |
---|---|---|---|---|---|
5.38 € | 1 | Available | 3 Days | 7024 | |
5.38 € | 1 | Available | 3 Days | 7035 |
Loading...
Dimension width W(mm) | 17.5 | Dimension vertical H(mm) | 27 | Dimension depth D(mm) | 8 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | Operating temperature (°C) | -25 - 70 | Type of enclosure | Open |
With screening | No | With integrated PCB mounting connection system | No | Suitable for rail mounting | No |
Wall mounting possible | Yes | Housing connectable | No | With ventilation slots | No |