BoLink, Enclosure with wall brackets and lid fixing from the top, IP40 (IP65)

BoLink, Enclosure with wall brackets and lid fixing from the top, IP40 (IP65)
  • Volume Discount
Notes:
Upgradable to IP 65 with design seal BL_DI (16374005 Black, 16374003 White, 16374001 Signal red, 16374002 Signal blue).
Scope of delivery:
Lid and base, 4 screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BL 704015 WL2 DO-9003
BL 704015 WL2 DO-9005
BL 704020 WL2 DO-9003
BL 704020 WL2 DO-9005
BL 704025 WL2 DO-9003
BL 704025 WL2 DO-9005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Colour RAL-number

5.32 €

1 Available 3 Days 70.442.415.5White9003

5.32 €

1 Available 3 Days 70.442.415.5Black9005

5.70 €

1 Available 3 Days 70.842.922White9003

5.70 €

1 Available 3 Days 70.842.922Black9005

6.10 €

1 Available 3 Days 71.143.226White9003

6.10 €

1 Available 3 Days 71.143.226Black9005

Loading...

  1. 1

Basic information

IP rating IP65 Material Plastic Surface finishing Untreated
Operating temperature (°C) -25 - 110 Type of enclosure Closed With screening No
With integrated PCB mounting connection system No Suitable for rail mounting No Wall mounting possible Yes
Housing connectable Yes With ventilation slots No

Tech Support